Check Valve, NVD 802, Between Flange

065B7520

NVD 802 PN16 DN32

Product details

Gross weight 0.428 Kg
Net weight 0.414 Kg
Volume 0.21 Liter
EAN 5710104063362

 

Application District Heating
China RoHS compliance Out of scope
Connection types Between Flange
Description NVD 802 PN16 DN32
Diameter [mm] 32 mm
EU RoHS compliance Out of scope
Function Non-return
In scope of WEEE and contain batteries No
Kvs values [m³/h] 18 m³/h
Label product Yes
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Medium alternative 2 Domestic water
Mounting orientation free
Number of ports 2
Operation type Self-operating
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product Group Butterfly valves
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. b6f3e542-c6e9-4f7b-aa82-95d7242ff67a
SCIP dossier product name 065B7520
Type NVD 802
UK RoHS compliance Out of scope
Valve body material DZR brass
Valve type Check Valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality