Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10.0, Heating and cooling, battery 2 x AA-cell, No (Standard)
Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10.0, Heating and cooling, battery 2 x AA-cell, No (Standard)

187F3664

Energy meter for commercial applications

Product details

Gross weight 3.97 kg
Net weight 3.2 kg
EAN 5702428512534

 

Application Heating and cooling
Description Energy meter for commercial applications
Diameter [mm] 40 mm
Interface module slot 1 No (Standard)
Product Group Energy meters
qp [m³/h] 10 m³/h
Supply voltage type battery 2 x AA-cell
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services