ECL Comfort 110, Supply voltage [V] AC: 22 - 26, Time switch type: Week
087B1252
This product has been discontinued.
ECL Comfort 110 with timer program - 24
ECL Comfort 110 with timer program - 24
Gross weight | 0.534 Kg |
Net weight | 0.534 Kg |
Volume | 2.195 Liter |
EAN | 5702421067758 |
Gross weight | 0.534 Kg |
Net weight | 0.534 Kg |
Volume | 2.195 Liter |
EAN | 5702421067758 |
Actuator output load [VA] | 15 VA |
Ambient humidity [% RH] [Max] | 65 % |
Ambient temperature [°C] [Max] | 55 °C |
Ambient temperature [°C] [Min] | 0 °C |
Application source | On-board |
Approval | CE |
Approval standard |
EMC-Directive: 2004/108/EC Emission: EN 61000-6-3:2007 Immunity: EN 61000-6-1:2007 LVD directive 2006/95/EC |
Communications | ECL-Bus (non-galvanically isolated) |
Description | ECL Comfort 110 with timer program - 24 |
DHW functions |
Auto-tunning Return temperature influence |
Display type | LCD custom design |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
General functions |
Circulation pump exercise Control valve exercise External override facility Frost protection Master - Slave network Motor protection Remote control connection |
Grade of enclosure | IP41 |
Heat curve setting for heating circuit | Slope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Number of 3-point motor control outputs | 1 |
Number of comfort periods per day | 2 |
Number of DHW circuits | 1 |
Number of digital inputs | 1 |
Number of heating circuits | 1 |
Number of pumps | 1 |
Number of relay outputs | 1 |
Number of Sensor inputs | 4 pc |
Power consumption [W] | 3 W |
Product Group | Electronic controllers |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Relay output inductive load [A] | 2 A |
Relay output ohmic load [A] | 4 A |
Relay output voltage [V] AC | 230 V |
Sensor cable length [m] | 125 m |
Sensor cable length [mm] | 125 mm |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Supply voltage [V] AC | 24 V |
Supply voltage [V] AC [max] | 26 V |
Supply voltage [V] AC [min] | 22 V |
Supply voltage frequency [Hz] | 50 Hz |
Temperature sensors type | Pt 1000 |
Time switch power backup [h] | 12 h |
Time switch type | Week |
Type | ECL Comfort 110 |
User input type |
Display Push buttons |
Actuator output load [VA] | 15 VA |
Ambient humidity [% RH] [Max] | 65 % |
Ambient temperature [°C] [Max] | 55 °C |
Ambient temperature [°C] [Min] | 0 °C |
Application source | On-board |
Approval | CE |
Approval standard |
EMC-Directive: 2004/108/EC Emission: EN 61000-6-3:2007 Immunity: EN 61000-6-1:2007 LVD directive 2006/95/EC |
Communications | ECL-Bus (non-galvanically isolated) |
Description | ECL Comfort 110 with timer program - 24 |
DHW functions |
Auto-tunning Return temperature influence |
Display type | LCD custom design |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
General functions |
Circulation pump exercise Control valve exercise External override facility Frost protection Master - Slave network Motor protection Remote control connection |
Grade of enclosure | IP41 |
Heat curve setting for heating circuit | Slope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Number of 3-point motor control outputs | 1 |
Number of comfort periods per day | 2 |
Number of DHW circuits | 1 |
Number of digital inputs | 1 |
Number of heating circuits | 1 |
Number of pumps | 1 |
Number of relay outputs | 1 |
Number of Sensor inputs | 4 pc |
Power consumption [W] | 3 W |
Product Group | Electronic controllers |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Relay output inductive load [A] | 2 A |
Relay output ohmic load [A] | 4 A |
Relay output voltage [V] AC | 230 V |
Sensor cable length [m] | 125 m |
Sensor cable length [mm] | 125 mm |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Supply voltage [V] AC | 24 V |
Supply voltage [V] AC [max] | 26 V |
Supply voltage [V] AC [min] | 22 V |
Supply voltage frequency [Hz] | 50 Hz |
Temperature sensors type | Pt 1000 |
Time switch power backup [h] | 12 h |
Time switch type | Week |
Type | ECL Comfort 110 |
User input type |
Display Push buttons |