Product details

Gross weight 0.16 Kg
Net weight 0 Kg
EAN 5013567422173

 

Description RX1-S
Description RX
Frequency [Hz] 50/60 Hz
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product Group ERC Accessories
Supply voltage range [V] AC 230 V
Switch type SPDT
Tolerance ±15%
Type RX1-S