RX Receiver, RX1-S, 1 CHANNEL RECEIVER, Supply voltage [V] AC: 230
087N7774
This product has been discontinued.
RX1-S, 1 CHANNEL RECEIVER
RX1-S, 1 CHANNEL RECEIVER
Gross weight | 0.182 Kilogram |
Net weight | 0.16 Kilogram |
Volume | 0.59 Liter |
EAN | 5702425239458 |
Gross weight | 0.182 Kilogram |
Net weight | 0.16 Kilogram |
Volume | 0.59 Liter |
EAN | 5702425239458 |
China RoHS compliance | Out of scope |
Description | RX1-S, 1 CHANNEL RECEIVER |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | RX1-S Reciever |
Product group | ERC Accessories |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Tolerance | ±10% |
Type | RX Receiver |
China RoHS compliance | Out of scope |
Description | RX1-S, 1 CHANNEL RECEIVER |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | RX1-S Reciever |
Product group | ERC Accessories |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Tolerance | ±10% |
Type | RX Receiver |