Heating Cables, DEVIpipeheat™ 10 V2, 1.00 m, Supply voltage [V] AC: 230, 10W/m@10°C, Self-limiting
140F9983
DEVIpipeheat SLC Special Order
DEVIpipeheat SLC Special Order
Gross weight | 1 Kg |
Net weight | 0.99 Kg |
Volume | 0.001 Liter |
EAN | 5703466213988 |
Gross weight | 1 Kg |
Net weight | 0.99 Kg |
Volume | 0.001 Liter |
EAN | 5703466213988 |
Cable length [m] | 1 m |
Cable output [W/m@°C] | 10W/m@10°C |
Cable type | Self-limiting |
Description | DEVIpipeheat SLC Special Order |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product Group | Heating Cables |
Supply voltage [V] AC | 230 V |
Type | DEVIpipeheat™ 10 V2 |
Cable length [m] | 1 m |
Cable output [W/m@°C] | 10W/m@10°C |
Cable type | Self-limiting |
Description | DEVIpipeheat SLC Special Order |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product Group | Heating Cables |
Supply voltage [V] AC | 230 V |
Type | DEVIpipeheat™ 10 V2 |