FRONTPLATE TYPE BHC W THREADS OEM
057H7011
This product is not available in this store. Please contact your local Customer Service Center.
FRONTPLATE TYPE BHC W THREADS OEM
FRONTPLATE TYPE BHC W THREADS OEM
Gross weight | 0.013 Kg |
Net weight | 0.012 Kg |
Volume | 0.124 Liter |
EAN | 5702425014741 |
Gross weight | 0.013 Kg |
Net weight | 0.012 Kg |
Volume | 0.124 Liter |
EAN | 5702425014741 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | FRONTPLATE TYPE BHC W THREADS OEM |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 250 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessories for Oil Burner Controls |
UK RoHS compliance | Yes |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | FRONTPLATE TYPE BHC W THREADS OEM |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 250 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessories for Oil Burner Controls |
UK RoHS compliance | Yes |