MCD51200CT5G5X00CV1

175G5520

This product has been discontinued.

MCD51200CT5G5X00CV1
VLT® Soft Starter MCD 500
200-525 VAC, 1200A, IP00,
Control Voltage: 24 VAC/VDC

Model code: MCD51200CT5G5X00CV1

Product details

Gross weight 148.2 kg
Net weight 118 kg
Volume 423.5 l
EAN 5710107568116

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 1200 1200A
Bypass C Continuos WO.Int.By Contac
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G5 Frame size 5
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD51200CT5G5X00CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD51200CT5G5X00CV1
Calculated Gross Weight [kg] 157.2
Calculated Net Weight [kg] 120
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality