7DP-150060-000092765

132X9055

NXP15006-A0N0SWG-A1AFBHBHCI
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1500 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: BH,3 temp meas channels
D Slot: BH,3 temp meas channels
E Slot: CI,Modbus/TCP
Manual: English
Frame 74 liquid cooled
B Slot: AF,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP15006-A0N0SWG-A1AFBHBHCI

Product details

Gross weight 626 kg
Net weight 625 kg
Volume 0 l
EAN 5715253241500

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 1500 1500 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 A1,6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF AF,STO, ATEX therm
Option Slot C BH BH,3 temp meas channels
Option Slot D BH BH,3 temp meas channels
Option Slot E CI CI,Modbus/TCP
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH74 Frame 74 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-150060
Typecode Part 2 -000092765
Salestext CH7415006-0N
Modelcode01 NXP15006-A0N0SWG-
Modelcode02 A1AFBHBHCI
Calculated Net Weight [kg] 625
Calculated Gross Weight [kg] 626
Motor Power Low Overload [kW] 1400
Motor Power High Overload [kW] 1200
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 1364
Continuous Current (HO) [A] 1000
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-150060
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality