FC-103P4K0T4Z55H2XGXXOXSXXXXAXBXCXXXXDX

132X1015

Frequency converter
FC-103P4K0T4Z55H2XGXXOXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
4.0 KW / 5.5 HP, Three phase
380 - 480 VAC, IP55 / Type 12 A4 Frame
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: A4
Other options according to Model code

Model code: FC-103P4K0T4Z55H2XGXXOXSXXXXAXBXCXXXXDX

Product details

Gross weight 9.2 kg
Net weight 8.9 kg
Volume 52.36 l
EAN 5715253157542

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P4K0 4.0 KW / 5.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure Z55 IP55 / Type 12 A4 Frame
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entri
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A4 A4
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P4K0T4Z55H2XGX
Typecode Part 2 XOXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 4
kVA 6.93
Power Loss NO [W] 124
Power Loss NO [W] 124
Continuous Current (NO) [A] 10
Intermittent Current (NO) [A] 11
Continuous Current (NO) [A] 8.2
Intermittent Current (NO) [A] 9.02
Calculated Gross Weight [kg] 9.2
Calculated Net Weight [kg] 8.9
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P4K0T4Z55H2XGX
Modelcode02 XOXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality