FC-102P250T4E5MN2TGC7XXSXXXXAXBKCXXXXDX

134G3404

This product has been discontinued.

Frequency Converter
FC-102P250T4E5MN2TGC7XXSXXXXAXBKCXXXXDX
VLT® HVAC Drive FC-102
(P250) 250 KW / 350 HP, Three phase
380 - 480 VAC, IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D13
No C1 option, No D option
No A Option, MCB-101 General purp. I/O

Other options according to Model Code

Model code: FC-102P250T4E5MN2TGC7XXSXXXXAXBKCXXXXDX

Product details

Gross weight 530 kg
Net weight 430 kg
Volume 0 l
EAN 5710107537211

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P250 (P250) 250 KW / 350 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter N2 LHD - AAF006 filter + A2 RFI
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D13 D13
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P250T4E5MN2TGC
Typecode Part 2 7XXSXXXXAXBKCXXXXDX
Power 110% (NO) [KW] 250
kVA 333
Continuous Current (NO) [A] 480
Intermittent Current (NO) [A] 528
Continuous Current (NO) [A] 443
Intermittent Current (NO) [A] 487
Calculated Gross Weight [kg] 390.3
Calculated Net Weight [kg] 390
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P250T4E5MN2TGC
Modelcode02 7XXSXXXXAXBKCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality