FC-102P160T4E5MN2XGC7XXSXXXXAXBXCXXXXDX

134F8439

This product has been discontinued.

Frequency Converter
FC-102P160T4E5MN2XGC7XXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(P160) 160 KW / 250 HP, Three phase
380 - 480 VAC, IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D13
No C1 option, No D option
No A Option, No B Option

Other options according to Model Code

Model code: FC-102P160T4E5MN2XGC7XXSXXXXAXBXCXXXXDX

Product details

Gross weight 0.123 kg
Net weight 0.123 kg
Volume 0 l
EAN 5710107487066

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P160 (P160) 160 KW / 250 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter N2 LHD - AAF006 filter + A2 RFI
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D13 D13
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P160T4E5MN2XGC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 160
kVA 218
Continuous Current (NO) [A] 315
Intermittent Current (NO) [A] 346
Continuous Current (NO) [A] 302
Intermittent Current (NO) [A] 332
Calculated Gross Weight [kg] 390.3
Calculated Net Weight [kg] 390
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P160T4E5MN2XGC
Modelcode02 7XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality