FC-302P200T5E5MN2XGC7XXSXXXXAXBKCXXXXDX
FC-302P200T5E5MN2XGC7XXSXXXXAXBKCXXXXDX

134F2565

This product has been discontinued.

Frequency converter
FC-302P200T5E5MN2XGC7XXSXXXXAXBKCXXXXDX
(FC-) VLT® AutomationDrive FC-302
(P200) 200 KW / 300 HP, (T) Three phase
(5) 380 - 500 VAC, (E5M) IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(AX) No A Option, (BK) MCB-101 General purp. I/O
(CX) No C0 option, (X) No C1 option
(XX) No software option, (DX) No D option
Frame: D13
Other options according to Model code

Model code: FC-302P200T5E5MN2XGC7XXSXXXXAXBKCXXXXDX

Product details

Gross weight 534 kg
Net weight 434 kg
Volume 0 l
EAN 5710107423101

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product Group FC- (FC-) VLT® AutomationDrive FC-
Series 302 302
Power Rating P200 (P200) 200 KW / 300 HP
Phase T (T) Three phase
Mains Voltage 5 (5) 380 - 500 VAC
Enclosure E5M (E5M) IP54/Type 12+main shield
RFI Filter N2 LHD - AAF006 filter + A2 RFI
Brake - Safe Stop X (X) No brake chopper
LCP G (G) Graphical Loc. Cont. Panel
Coating PCB C (C) Coated PCB
Mains Option 7 (7) Fuse
Adaptation A X (X) Standard Cable Entries
Adaptation B X (X) No adaptation
A Option AX (AX) No A Option
B Option BK (BK) MCB-101 General purp. I/O
C0 Option MCO CX (CX) No C0 option
C1 Option X (X) No C1 option
C Option Software XX (XX) No software option
D Option DX (DX) No D option
Frame Size D13 D13
Typecode Part 1 FC-302P200T5E5MN2XGC
Typecode Part 2 7XXSXXXXAXBKCXXXXDX
Calculated Gross Weight 390.3
Calculated Net Weight [kg] 390
Continuous Current (HO) [A] 395
Continuous Current (HO) [A] 361
Continuous Current (NO) [A] 480
Continuous Current (NO) [A] 443
Intermittent Current (HO) [A] 592
Intermittent Current (HO) [A] 542
Intermittent Current (NO) [A] 528
Intermittent Current (NO) [A] 487
kVA 274
Material Gross Weight 534
Material Net Weight 434
Modelcode01 FC-302P200T5E5MN2XGC
Modelcode02 7XXSXXXXAXBKCXXXXDX
Power 110% (NO) [KW] 250
Power 150% (HO) [KW] 200
Power 160% (HO) [KW] NV
Power 180% (HO) [KW] NV
Product Catalog NO_VIEW NO VIEW
Product View (Switch) GLBL Global (Standard)
Software Language Pack X (X) Standard Language Pack
Software Release SXXX (SXXX) Latest release std. SW.
Vendor ERR01 Cannot Determine Vendor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality