FC-103P355T4E5MN2TGC7XXSXXXXAXBKCXXXXD0

132N0693

This product has been discontinued.

Frequency converter
FC-103P355T4E5MN2TGC7XXSXXXXAXBKCXXXXD0
VLT® Refrigeration Drive FC-103
355 KW / 500 HP, Three phase
380 - 480 VAC, IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
No A Option, MCB-101 General purpose I/O
No C1 option, 24V DC backup
Frame: E9
Other options according to Model code

Model code: FC-103P355T4E5MN2TGC7XXSXXXXAXBKCXXXXD0

Product details

Gross weight 270.3 kg
Net weight 270 kg
Volume 0 l
EAN 5715253044880

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P355 355 KW / 500 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter N2 LHD - AAF006 filter + A2 RFI
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purpose I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size E9 E9
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P355T4E5MN2TGC
Typecode Part 2 7XXSXXXXAXBKCXXXXD0
Power 110% (NO) [KW] 355
kVA 456
Power Loss NO [W] 15320
Power Loss NO [W] 14083
Continuous Current (NO) [A] 658
Intermittent Current (NO) [A] 724
Continuous Current (NO) [A] 590
Intermittent Current (NO) [A] 649
Calculated Gross Weight [kg] 270.3
Calculated Net Weight [kg] 270
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P355T4E5MN2TGC
Modelcode02 7XXSXXXXAXBKCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality