7DP-001655-000037824

132L8794

NXP00165-A5T1SSS-A8A20000C3
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 16 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3 for IT networks
Integrated Brake chopper
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: No board
D Slot: No board
E Slot: C3,PROFIBUS DP
Manual: English
Frame 05
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP00165-A5T1SSS-A8A20000C3

Product details

Gross weight 9.1 kg
Net weight 8.1 kg
Volume 0 l
EAN 5714853905270

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0016 16 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications S- Direct connection / standard
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A8 A8,OPTA1 w.galv.isol 2AI&1AO
Option Slot B A2 A2,2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E C3 C3,PROFIBUS DP
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR05 Frame 05
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-001655
Typecode Part 2 -000037824
Salestext FR0500165-5T
Modelcode01 NXP00165-A5T1SSS-
Modelcode02 A8A20000C3
Calculated Net Weight [kg] 8.1
Calculated Gross Weight [kg] 9.1
Motor Power Low Overload [kW] 7,5
Motor Power High Overload [kW] 5,5
Dimensions WxHxD [mm] 144X417X214
Continuous Current (NO) [A] 16
Continuous Current (HO) [A] 12
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-001655
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality