FC-302P160T5E5MN2XGC7XXSXXXXAXBKCXXXXDX

134F2566

This product has been discontinued.

Frequency converter
FC-302P160T5E5MN2XGC7XXSXXXXAXBKCXXXXDX
VLT® AutomationDrive FC-302
(P160) 160 KW / 250 HP, Three phase
380 - 500 VAC, IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D13
No C1 option, No D option
No A Option, MCB-101 General purp. I/O

Other options according to Model code

Model code: FC-302P160T5E5MN2XGC7XXSXXXXAXBKCXXXXDX

Product details

Gross weight 523 kg
Net weight 423 kg
Volume 0 l
EAN 5710107423118

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P160 (P160) 160 KW / 250 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter N2 LHD - AAF006 filter + A2 RFI
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D13 D13
Typecode Part 1 FC-302P160T5E5MN2XGC
Typecode Part 2 7XXSXXXXAXBKCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 160
Power 110% (NO) [KW] 200
kVA 218
Power Loss NO [W] 4116
Power Loss NO [W] 3569
Power Loss HO [W] 3093
Power Loss HO [W] 2872
Continuous Current (NO) [A] 395
Intermittent Current (NO) [A] 435
Continuous Current (NO) [A] 361
Intermittent Current (NO) [A] 397
Continuous Current (HO) [A] 315
Intermittent Current (HO) [A] 472
Continuous Current (HO) [A] 302
Intermittent Current (HO) [A] 453
Calculated Gross Weight [kg] 390.3
Calculated Net Weight [kg] 390
Vendor ERR01 Cannot Determine Vendor
Modelcode01 FC-302P160T5E5MN2XGC
Modelcode02 7XXSXXXXAXBKCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality