VLT® Advanced Active Filter AAF 005

Shows 6 product(s)

AAF005A190T4E21H2XGC7XXSXXXXAXBXCFXXXDX
Re-configure

AAF005A190T4E21H2XGC7XXSXXXXAXBXCFXXXDX
Advanced Active Filter AAF
(4) 380-480 VAC, (A190) 190Amp correction, (E21) IP21 / Type 1,
(H2) RFI Class A2, (7) Fuse

Model code: AAF005A190T4E21H2XGC7XXSXXXXAXBXCFXXXDX
AAF005A190T4E21H2XGCXXXSXXXXAXBXCFXXXDX
Re-configure

AAF005A190T4E21H2XGCXXXSXXXXAXBXCFXXXDX
Advanced Active Filter AAF
(4) 380-480 VAC, (A190) 190Amp correction, (E21) IP21 / Type 1,
(H2) RFI Class A2, (X) No Mains Option

Model code: AAF005A190T4E21H2XGCXXXSXXXXAXBXCFXXXDX
AAF005A190T4E5HH4XGC3XXSXXXXAXBXCFXXXDX
Re-configure

AAF005A190T4E5HH4XGC3XXSXXXXAXBXCFXXXDX
Advanced Active Filter AAF
(4) 380-480 VAC, (A190) 190Amp correction, (E5H) IP54 Hybrid,
(H4) RFI class A1, (3) Mains Disconnect + fuse

Model code: AAF005A190T4E5HH4XGC3XXSXXXXAXBXCFXXXDX
AAF005A190T4E21H2XGC3XXSXXXXAXBXCFXXXDX
Re-configure


Advanced Active Filter AAF
, , ,
,

Model code: AAF005A190T4E21H2XGC3XXSXXXXAXBXCFXXXDX
AAF005A190T4E5HH2XGCXXXSXXXXAXBXCFXXXDX
Re-configure

AAF005A190T4E5HH2XGCXXXSXXXXAXBXCFXXXDX
Advanced Active Filter AAF
(4) 380-480 VAC, (A190) 190Amp correction, (E5H) IP54 Hybrid,
(H2) RFI Class A2, (X) No Mains Option

Model code: AAF005A190T4E5HH2XGCXXXSXXXXAXBXCFXXXDX

View: