du/dt output filter 600A

141F1128

DUT-0600-6-0-PT
959-904

Product details

Gross weight 76 kg
Net weight 76 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series dU/dt filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality