Product details

Gross weight 0.05 kg
Net weight 0.05 kg
EAN 5702428047364

 

+ supply Pin 2
- common Pin 3
Bitrate kBit/sec 125 kb/s
CAN_H (CAN +) Pin 4
CAN_L (CAN -) Pin 5
Electrical conn. comments PBT
Electrical conn. Male/Female Male
Electrical connection M12 x 1
Electrical connection size 5 pin
Enclosure rating IP IP67
Medium temperature range [°C] [Max] 150 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 185 °F
Medium temperature range [°F] [Min] -104 °F
Node ID 1
Output signal CAN-open
Packing format Multi pack
PE, Housing Pin 1
Pressure connection HEX [mm] 22 mm
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Product group Sensors
Product name Temperature sensor
Quantity per packing format 45 pc
Specification key DST T92C-T2-Z-EA-GB04
Supply voltage [V] DC [Max] 32 V
Supply voltage [V] DC [Min] 9 V
Type DST T92C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services