Valve Station, ICF 25-6-3RA, 32 mm, Connection standard: EN 10220

027L4024

Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

Product details

Gross weight 24.095 Kg
Net weight 23.161 Kg
Volume 35.103 Liter
EAN 5702428238922

 

Approval CE
EAC
LLC CDC TYSK
TÜV
UL
UKCA
Body material Steel
Category II
China RoHS compliance Out of scope
Connection material Steel
Connection size [in] 1 1/4 in
Connection size [mm] 32 mm
Connection standard EN 10220
Connection type Butt weld
Direction Straightway
Equipment Cap
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Module 1 Stop valve
Module 1 type ICFS 25
Module 2 Filter
Module 2 type ICFF 25
Module 3 Solenoid valve
Module 3 type ICFE 25
Module 4 Check valve
Module 4 type ICFC 25
Module 5 Manual regulating valve
Module 5 type ICFR 25A
Module 6 Stop valve
Module 6 type ICFS 25
Packing format Single pack
Product accessories ICF accessories
Product description Control Solution
Product Group Multifunction valves
Product Name Description Valve Station
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
R1234yf
R1234ze(E)
R125
R227ea
R236fa
R245fa
R32
R407H
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R513B
R515A
R515B
R516A
SCIP dossier no. 237f365e-f211-4199-a63b-900f6a811f69
Serviceable ICF spare parts
Side port connection size [in] 3/8 in
Side port connection type G
Side port placement P2-P4-P5-P7-P9-P10
Side port quantity [pc] 6 pc
Surface coating Zn (TLP)
Temperature range [°C] [Max] 120 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] 248 °F
Temperature range [°F] [Min] -76 °F
Type ICF 25-6-3RA
Type code ICF ICF-25-6-32DSXFXEHCXRASX63XX
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality