Isolation valve, MBV 2000

061B6016

Max. Working Pressure [bar]: 600.0, Internal connection type: G

Product details

Gross weight 0.117 Kg
Net weight 0.111 Kg
Volume 0.084 Liter
EAN 5702423274840

 

Ambient temperature range [°C] [max] 200 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [Max] 382 °F
Ambient temperature range [°F] [Min] -4 °F
Burst pressure [bar] 1500 bar
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Internal connection size 1/2
Internal connection type G
Max. test pressure [psig] 8702 psig
Max. Working Pressure [bar] 600 bar
Packing format Multi pack
Product Group Shut-off and regulating valves
Product Name Description Isolation valve
Quantity per packing format 60 pc
REACH Candidate List substances 0.1 No
Specification key MBV2000-223
Type MBV 2000
UK RoHS compliance Out of scope
Width across flats [mm] 30 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality