FSA, Flare, Solder, ODF, Adapter
023U8022
Type: FSA, Inlet connection type: Flare, Outlet connection type: Solder, ODF, Adapter
Type: FSA, Inlet connection type: Flare, Outlet connection type: Solder, ODF, Adapter
Gross weight | 0.071 Kg |
Net weight | 0.063 Kg |
Volume | 0.086 Liter |
EAN | 5702422128120 |
Gross weight | 0.071 Kg |
Net weight | 0.063 Kg |
Volume | 0.086 Liter |
EAN | 5702422128120 |
Connection material |
Brass Copper |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 3/8 in |
Max. Tightening torque [Nm] | 30 nm |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/4 in |
Product Group | Generic accessories |
Product Name Description | Adapter |
Quantity per packing format | 120 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Serviceable | Generic spare parts |
Type | FSA |
Connection material |
Brass Copper |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 3/8 in |
Max. Tightening torque [Nm] | 30 nm |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/4 in |
Product Group | Generic accessories |
Product Name Description | Adapter |
Quantity per packing format | 120 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Serviceable | Generic spare parts |
Type | FSA |