EVR 20
EVR 20

Type: EVR 20, Function: NC

Product details

Gross weight 1.6 Kg
Net weight 1.46 Kg
EAN 5702422023760

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [Max] 175 °F
Ambient temperature range [°F] [Min] -40 °F
Approval EAC
LLC CDC TYSK
Coil No
Cv value [gal/min] 5.8 gal/min
Direction Straightway
Function NC
Inlet connection type FLANGE
Kv value [m³/h] 5 m3/h
Manual operation option Yes
Max. Working Pressure [bar] 32 bar
Max. Working Pressure [psig] 460 psig
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [Max] 105 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 221 °F
Medium temperature range [°F] [Min] -40 °F
MinODP [bar] 0.05 bar
MOPD[bar/psi] COIL DEPENDEND
Orifice size [mm] 22 mm
Outlet connection type FLANGE
Packing format Multi pack
Parts Program name EVR
Product family name EVR
Product group Solenoid valves
Product name Solenoid valve
Quantity per packing format 6 pc
Refrigerants R1234yf
R1234ze
R125
R134a
R152a
R22
R290
R32
R404A
R407A
R407C
R407F
R410A
R417A
R448A
R449A
R450A
R452A
R507
R600
R600a
R513A
System line application Discharge line
Hot gas defrost drain line
Hot gas defrost line
Liquid feed line
Liquid line
Main hot gas defrost line
Suction line
Type EVR 20
Type designation Solenoid valve
Valve operation SERVO-DIAPHRAGM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services