Solenoid valve, EVR 3, Solder, ODF, 1/4 in, Function: NC
032F204333
This product has been discontinued.
Kv value [m³/h]: 0.270, Packing format: Multi pack
Kv value [m³/h]: 0.270, Packing format: Multi pack
Gross weight | 0.53 Kg |
Net weight | 0.466 Kg |
Volume | 0.85 Liter |
EAN | 5702422046486 |
Gross weight | 0.53 Kg |
Net weight | 0.466 Kg |
Volume | 0.85 Liter |
EAN | 5702422046486 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Ambient temperature range [°F] [Max] | 175 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Yes exceed limitations |
Coil | Yes |
Coil connection | Connection box |
Coil type | BE240AS |
Cv value [gal/min] | 0.31 gal/min |
Direction | Straightway |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frequency [Hz] | 50 Hz |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Kv value [m³/h] | 0.27 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 38 bar |
MaxOPD[psi] 10W AC | 550 psi |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [Max] | 105 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 221 °F |
Medium temperature range [°F] [Min] | -40 °F |
MinODP [bar] | 0 bar |
MOPD[bar/psi] | 21 bar |
Orifice size [mm] | 3.3 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/4 in |
Packing format | Multi pack |
Parts Program name | EVR |
Power consumption | 10 W |
Power consumption [W] 50Hz | 11 W |
Product accessories | Solenoid valve accessories |
Product Group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
Refrigerants |
R1234yf R125 R134a R152a R22 R290 R32 R404A R407A R407C R407F R410A R417A R448A R449A R450A R452A R600 R600a R1234ze(E) R407H R413A R422A R422B R422D R438A R444B R447A R449B R452B R454B R454C R455A R463A R513A R513B R515A R515B R516A R442A R447B R512A R454A R507A |
Serviceable | Solenoid valve spare parts |
Supply voltage 50Hz Max [V] | 240 V |
Supply voltage [V] AC | 240 V |
Type | EVR 3 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R290 R600 R600a |
Valve operation | DIRECT |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Ambient temperature range [°F] [Max] | 175 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Yes exceed limitations |
Coil | Yes |
Coil connection | Connection box |
Coil type | BE240AS |
Cv value [gal/min] | 0.31 gal/min |
Direction | Straightway |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frequency [Hz] | 50 Hz |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Kv value [m³/h] | 0.27 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 38 bar |
MaxOPD[psi] 10W AC | 550 psi |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [Max] | 105 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 221 °F |
Medium temperature range [°F] [Min] | -40 °F |
MinODP [bar] | 0 bar |
MOPD[bar/psi] | 21 bar |
Orifice size [mm] | 3.3 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/4 in |
Packing format | Multi pack |
Parts Program name | EVR |
Power consumption | 10 W |
Power consumption [W] 50Hz | 11 W |
Product accessories | Solenoid valve accessories |
Product Group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
Refrigerants |
R1234yf R125 R134a R152a R22 R290 R32 R404A R407A R407C R407F R410A R417A R448A R449A R450A R452A R600 R600a R1234ze(E) R407H R413A R422A R422B R422D R438A R444B R447A R449B R452B R454B R454C R455A R463A R513A R513B R515A R515B R516A R442A R447B R512A R454A R507A |
Serviceable | Solenoid valve spare parts |
Supply voltage 50Hz Max [V] | 240 V |
Supply voltage [V] AC | 240 V |
Type | EVR 3 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R290 R600 R600a |
Valve operation | DIRECT |