Solenoid valve, EVR 15, Solder, ODF, Function: NC
032F2203
This product has been discontinued.
Kv value [m³/h]: 2.600, Packing format: Multi pack
Kv value [m³/h]: 2.600, Packing format: Multi pack
Gross weight | 0.694 Kg |
Net weight | 0.6 Kg |
Volume | 2.212 Liter |
EAN | 5702428049320 |
Gross weight | 0.694 Kg |
Net weight | 0.6 Kg |
Volume | 2.212 Liter |
EAN | 5702428049320 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - COIL DEPENDEND |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 3.01 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 16 mm |
Kv value [m³/h] | 2.6 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 32 bar |
Max. Working Pressure [psig] | 460 psig |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [Max] | 105 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 221 °F |
Medium temperature range [°F] [Min] | -40 °F |
MinODP [bar] | 0.05 bar |
MOPD[bar/psi] | COIL DEPENDEND |
Orifice size [mm] | 14 mm |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 16 mm |
Packing format | Multi pack |
Parts Program name | EVR |
Product accessories | Solenoid valve accessories |
Product Group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 9 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R125 R134a R152a R22 R290 R32 R404A R407A R407C R407F R410A R417A R448A R449A R450A R452A R600 R600a R1234ze(E) R507A |
Serviceable | Solenoid valve spare parts |
Type | EVR 15 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
Valve operation | SERVO-DIAPHRAGM |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - COIL DEPENDEND |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 3.01 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 16 mm |
Kv value [m³/h] | 2.6 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 32 bar |
Max. Working Pressure [psig] | 460 psig |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [Max] | 105 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 221 °F |
Medium temperature range [°F] [Min] | -40 °F |
MinODP [bar] | 0.05 bar |
MOPD[bar/psi] | COIL DEPENDEND |
Orifice size [mm] | 14 mm |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 16 mm |
Packing format | Multi pack |
Parts Program name | EVR |
Product accessories | Solenoid valve accessories |
Product Group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 9 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R125 R134a R152a R22 R290 R32 R404A R407A R407C R407F R410A R417A R448A R449A R450A R452A R600 R600a R1234ze(E) R507A |
Serviceable | Solenoid valve spare parts |
Type | EVR 15 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
Valve operation | SERVO-DIAPHRAGM |