Thermostatic expansion valve, TUB, R134a/R513A
068U2001
Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 1.00, Orifice capacities [TR]: 0.28, Pressure equalization: Internally equalized
Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 1.00, Orifice capacities [TR]: 0.28, Pressure equalization: Internally equalized
Gross weight | 0.16 Kg |
Net weight | 0.143 Kg |
Volume | 0.46 Liter |
EAN | 5702422130833 |
Gross weight | 0.16 Kg |
Net weight | 0.143 Kg |
Volume | 0.46 Liter |
EAN | 5702422130833 |
Approval |
EAC LLC CDC TYSK UL |
Body material | Stainless steel |
Capillary tube length [in] | 31 in |
Capillary tube length [mm] | 800 mm |
Category | Art. 4, par. 3 |
China RoHS compliance | Out of scope |
Connection material | Bi-metal: Steel/copper |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Laser engraved 1-way arrow |
Fluid Group | 2 |
Identical product | 068U2488 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 6 mm |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
Orifice capacities [kW] | 1 kW |
Orifice capacities [TR] | 0.28 TR |
Orifice size | 2 |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12 mm |
Packing format | Multi pack |
Parts included | Bulb strap |
Pressure equalization | Internally equalized |
Product accessories | TXV accessories |
Product Group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 24 pc |
Rated cap. cond. Range N [IMP] |
OS=7.2 ºF tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
OS=4K tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a/R513A |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC |
Serviceable | No |
Static Superheat (SS) [°C] | 4 °C |
Static Superheat (SS) [°F] | 7.2 °F |
Superheat setting | Adjustable |
Temperature range [°C] [Max] | 10 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 50 °F |
Temperature range [°F] [Min] | -40 °F |
Type | TUB |
UA address | UA_2L.png |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R513A |
Approval |
EAC LLC CDC TYSK UL |
Body material | Stainless steel |
Capillary tube length [in] | 31 in |
Capillary tube length [mm] | 800 mm |
Category | Art. 4, par. 3 |
China RoHS compliance | Out of scope |
Connection material | Bi-metal: Steel/copper |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Laser engraved 1-way arrow |
Fluid Group | 2 |
Identical product | 068U2488 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 6 mm |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
Orifice capacities [kW] | 1 kW |
Orifice capacities [TR] | 0.28 TR |
Orifice size | 2 |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12 mm |
Packing format | Multi pack |
Parts included | Bulb strap |
Pressure equalization | Internally equalized |
Product accessories | TXV accessories |
Product Group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 24 pc |
Rated cap. cond. Range N [IMP] |
OS=7.2 ºF tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
OS=4K tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a/R513A |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC |
Serviceable | No |
Static Superheat (SS) [°C] | 4 °C |
Static Superheat (SS) [°F] | 7.2 °F |
Superheat setting | Adjustable |
Temperature range [°C] [Max] | 10 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 50 °F |
Temperature range [°F] [Min] | -40 °F |
Type | TUB |
UA address | UA_2L.png |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R513A |