Electric expansion valve, ETS 400
034G3514
This product has been discontinued.
Inlet connection type: Solder ODF
Inlet connection type: Solder ODF
Gross weight | 2.67 Kg |
Net weight | 2.009 Kg |
Volume | 12.034 Liter |
EAN | 5702428507011 |
Gross weight | 2.67 Kg |
Net weight | 2.009 Kg |
Volume | 12.034 Liter |
EAN | 5702428507011 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 140 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
Balanced port [Yes/No] | Yes |
Category | I |
China RoHS compliance | Out of scope |
Compatible Danfoss controllers |
EKE 1A EKE 1B EKE 1C |
Connection material | Copper |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Fluid Group | 2 |
Full travel time speed [s] [Max] | 25.4 s |
Full travel time speed [s] [Min] | 12.7 s |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder ODF |
Inlet size [in] | 1 5/8 in |
Lubricants compatibility | Oilfree applications |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 100 % |
Max tot PowerCons CurrDrive[W] | 1.3 W |
Max tot PowerCons VoltDrive[W] | 5.5 W |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 493 psig |
MaxOPD [bar] | 33 bar |
MaxOPD [psi] | 478.6 psi |
MaxOPD reverse [bar] | 10 bar |
MaxOPD reverse [psi] | 145 psi |
Motor type | Bi-polar |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A R515B |
Outlet connection type | Solder ODF |
Outlet size [in] | 1 5/8 in |
Packing format | Single pack |
Phase current (peak) [mA] | 141 mA |
Phase current (RMS) [mA] | 100 mA |
Phase inductance [µH] | 85000 μH |
Product accessories | Stepper valve accessories |
Product Group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated capacity R134a [kW] | 1394 kW |
Rated capacity R134a [TR] | 402 TR |
Rated capacity R22 [kW] | 1764 kW |
Rated capacity R22 [TR] | 509 TR |
Rated capacity R404A/R507 [kW] | 1320 kW |
Rated capacity R404A/R507 [TR] | 381 TR |
Rated capacity R407C [kW] | 1933 kW |
Rated capacity R407C [TR] | 556 TR |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerant temperature [ºC] [Max] | 65 °C |
Refrigerant temperature [ºC] [Min] | -40 °C |
Refrigerant temperature [ºF] [Max] | 150 °F |
Refrigerant temperature [ºF] [Min] | -40 °F |
Refrigerants |
R134a R22 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R450A R452A R513A R407H R417A R422A R442A R449B R463A R513B R515A R515B R1234ze(E) R507A |
Resistance [kOhm] | 0.1 kOhm |
SCIP dossier no. | 45834afc-47bd-4422-a47e-373f9afe4c92 |
Serviceable | Stepper valve spare parts |
Sightglass | Yes |
Step mode | 2-phase full step |
Total steps | 3810 (full steps) |
Type | ETS 400 |
UK RoHS compliance | Out of scope |
Voltage [V] DC [Max] | 13.8 V |
Voltage [V] DC [Min] | 11.5 V |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 140 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
Balanced port [Yes/No] | Yes |
Category | I |
China RoHS compliance | Out of scope |
Compatible Danfoss controllers |
EKE 1A EKE 1B EKE 1C |
Connection material | Copper |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Fluid Group | 2 |
Full travel time speed [s] [Max] | 25.4 s |
Full travel time speed [s] [Min] | 12.7 s |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder ODF |
Inlet size [in] | 1 5/8 in |
Lubricants compatibility | Oilfree applications |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 100 % |
Max tot PowerCons CurrDrive[W] | 1.3 W |
Max tot PowerCons VoltDrive[W] | 5.5 W |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 493 psig |
MaxOPD [bar] | 33 bar |
MaxOPD [psi] | 478.6 psi |
MaxOPD reverse [bar] | 10 bar |
MaxOPD reverse [psi] | 145 psi |
Motor type | Bi-polar |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A R515B |
Outlet connection type | Solder ODF |
Outlet size [in] | 1 5/8 in |
Packing format | Single pack |
Phase current (peak) [mA] | 141 mA |
Phase current (RMS) [mA] | 100 mA |
Phase inductance [µH] | 85000 μH |
Product accessories | Stepper valve accessories |
Product Group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated capacity R134a [kW] | 1394 kW |
Rated capacity R134a [TR] | 402 TR |
Rated capacity R22 [kW] | 1764 kW |
Rated capacity R22 [TR] | 509 TR |
Rated capacity R404A/R507 [kW] | 1320 kW |
Rated capacity R404A/R507 [TR] | 381 TR |
Rated capacity R407C [kW] | 1933 kW |
Rated capacity R407C [TR] | 556 TR |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerant temperature [ºC] [Max] | 65 °C |
Refrigerant temperature [ºC] [Min] | -40 °C |
Refrigerant temperature [ºF] [Max] | 150 °F |
Refrigerant temperature [ºF] [Min] | -40 °F |
Refrigerants |
R134a R22 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R450A R452A R513A R407H R417A R422A R442A R449B R463A R513B R515A R515B R1234ze(E) R507A |
Resistance [kOhm] | 0.1 kOhm |
SCIP dossier no. | 45834afc-47bd-4422-a47e-373f9afe4c92 |
Serviceable | Stepper valve spare parts |
Sightglass | Yes |
Step mode | 2-phase full step |
Total steps | 3810 (full steps) |
Type | ETS 400 |
UK RoHS compliance | Out of scope |
Voltage [V] DC [Max] | 13.8 V |
Voltage [V] DC [Min] | 11.5 V |