Adjustment |
Cut out for falling pressure |
Amb. Temp. Note |
Bellows max 100 °C/212 °F |
Ambient temperature range [°C] [max] |
60 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [Max] |
140 °F |
Ambient temperature range [°F] [Min] |
-40 °F |
Approval |
CCC CE CMIM EAC GL LLC CDC EURO-TYSK LVD RINA RoHS RoHS China TYSK UKCA |
Cap. tube length fraction [in] |
39 3/8 in |
Capillary tube length [mm] |
1000 mm |
China RoHS compliance |
Yes |
Contact differential [bar] |
0.2 bar |
Contact function |
SPDT |
Contact rating |
AC15=2 A, 250 V DC13=0.2 A, 250 V |
Diff.press.setting range [bar] [Max] |
4.5 bar |
Diff.press.setting range [bar] [Min] |
0.3 bar |
Diff.press.setting range [MPa] [Max] |
0.45 MPa |
Diff.press.setting range [MPa] [Min] |
0.03 MPa |
Diff.press.setting range [psi] [Max] |
65 psi |
Diff.press.setting range [psi] [Min] |
4.3 psi |
Electrical conn. Male/Female |
Female |
Electrical connection |
Screwed cable entry |
Electrical connection size |
Pg 13.5 |
Electrical connection standard |
DIN 40430 |
Electrical spec. standard |
EN 60947-5 |
EN 60947 electrical properties |
Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 2A Insulation: 250V |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.0 mm2 Flex, no ferrules: 0.2-1.5 mm2 Solid/stranded: 0.2-1.5 mm2 |
Enclosure rating IP |
IP20 |
Equipment |
Thermal time relay |
EU RoHS compliance |
Out of scope |
Factory setting [bar] |
0.65 bar |
Factory setting [psig] |
9 psig |
In scope of WEEE and contain batteries |
No |
Max. test pressure [bar] Pe |
22 bar |
Max. test pressure [psig] |
319 psig |
Max. Working Pressure [bar] |
17 bar |
Max. Working Pressure [psig] |
245 psig |
Operat. range LP side [bar] Pe [Max] |
12 bar |
Operat. range LP side [bar] Pe [Min] |
-1 bar |
Operat. range LP side [psig]Pe [Max] |
175 psig |
Operat. range LP side [psig]Pe [Min] |
-15 psig |
Packing format |
Multi pack |
Pressure connection size |
1/4 in |
Pressure connection standard |
EN 1254-1 |
Pressure connection type |
Solder, ODF |
Pressure Male/Female |
Female |
Product accessories |
Generic accessories |
Product description |
Diff. Pressure Switch |
Product Group |
Switches and thermostats |
Product Name Description |
Differential pressure switch |
Quantity per packing format |
21 pc |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) |
Refrigerants |
R11 R113 R12 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507C R513A R515B |
Relay release time [s] |
45 s |
Reset function |
Manual Min |
SCIP dossier no. |
d6c79256-254f-4a74-9674-fbd37043a658 |
Serviceable |
No |
Type |
MP55 |
UK RoHS compliance |
Out of scope |
UL approved refrigerants |
R11 R113 R12 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507C R513A R515B |