SGN 16s, Sight glass, Solder, ODF, Solder, ODF
014-0145
This product has been discontinued.
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 0.212 Kg |
Net weight | 0.212 Kg |
Volume | 0.42 Liter |
EAN | 5702422108061 |
Gross weight | 0.212 Kg |
Net weight | 0.212 Kg |
Volume | 0.42 Liter |
EAN | 5702422108061 |
Approval | UL |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Green: max moist con@25 °C |
R134a: 30 ppm R22: 30 ppm R404A: 20 ppm R407A: 29 ppm R407C: 30 ppm R407F: 30 ppm R448A: 28 ppm R449A: 29 ppm R450A: 23 ppm R452A: 20 ppm R513A: 22 ppm R507A: 15 ppm |
Green: max moist con@43 °C |
R134a: 45 ppm R22: 50 ppm R404A: 25 ppm R407A: 48 ppm R407C: 60 ppm R407F: 60 ppm R448A: 70 ppm R449A: 53 ppm R450A: 46 ppm R452A: 30 ppm R513A: 22 ppm R507A: 30 ppm |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | N indicator |
Oil free refrigerants |
R134a R513A |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Packing format | Multi pack |
Product accessories | No |
Product Group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 28 pc |
Refrigerants |
R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R513A R507A |
Serviceable | No |
Temperature range [°C] [Max] | 80 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 175 °F |
Temperature range [°F] [Min] | -58 °F |
Type | SGN 16s |
UK RoHS compliance | Out of scope |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R507A R513A |
Yellow: min moist con@25 °C |
R134a: 100 ppm R22: 120 ppm R404A: 70 ppm R407A: 115 ppm R407C: 140 ppm R448A: 110 ppm R449A: 105 ppm R450A: 148 ppm R452A: 79 ppm R513A: 75 ppm R407F: 168 ppm R507A: 60 ppm |
Yellow: min moist con@43 °C |
R134a: 170 ppm R404A: 100 ppm R407C: 225 ppm R507A: 110 ppm R22: 200 ppm R407A: 192 ppm R407F: 240 ppm R448A: 227 ppm R449A: 200 ppm R450A: 245 ppm R452A: 143 ppm R513A: 123 ppm |
Approval | UL |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Green: max moist con@25 °C |
R134a: 30 ppm R22: 30 ppm R404A: 20 ppm R407A: 29 ppm R407C: 30 ppm R407F: 30 ppm R448A: 28 ppm R449A: 29 ppm R450A: 23 ppm R452A: 20 ppm R513A: 22 ppm R507A: 15 ppm |
Green: max moist con@43 °C |
R134a: 45 ppm R22: 50 ppm R404A: 25 ppm R407A: 48 ppm R407C: 60 ppm R407F: 60 ppm R448A: 70 ppm R449A: 53 ppm R450A: 46 ppm R452A: 30 ppm R513A: 22 ppm R507A: 30 ppm |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | N indicator |
Oil free refrigerants |
R134a R513A |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Packing format | Multi pack |
Product accessories | No |
Product Group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 28 pc |
Refrigerants |
R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R513A R507A |
Serviceable | No |
Temperature range [°C] [Max] | 80 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 175 °F |
Temperature range [°F] [Min] | -58 °F |
Type | SGN 16s |
UK RoHS compliance | Out of scope |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R507A R513A |
Yellow: min moist con@25 °C |
R134a: 100 ppm R22: 120 ppm R404A: 70 ppm R407A: 115 ppm R407C: 140 ppm R448A: 110 ppm R449A: 105 ppm R450A: 148 ppm R452A: 79 ppm R513A: 75 ppm R407F: 168 ppm R507A: 60 ppm |
Yellow: min moist con@43 °C |
R134a: 170 ppm R404A: 100 ppm R407C: 225 ppm R507A: 110 ppm R22: 200 ppm R407A: 192 ppm R407F: 240 ppm R448A: 227 ppm R449A: 200 ppm R450A: 245 ppm R452A: 143 ppm R513A: 123 ppm |