SGI 6s, Sight glass, Solder, ODF, Solder, ODM
014-0125
This product has been discontinued.
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM
Gross weight | 0.117 Kg |
Net weight | 0.089 Kg |
Volume | 0.143 Liter |
EAN | 5702422089292 |
Gross weight | 0.117 Kg |
Net weight | 0.089 Kg |
Volume | 0.143 Liter |
EAN | 5702422089292 |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Green: max moist con@25 °C | R22: 150 ppm |
Green: max moist con@43 °C | R22: 250 ppm |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | I indicator |
Outlet connection type | Solder, ODM |
Outlet size [in] | 1/4 in |
Packing format | Multi pack |
Product accessories | No |
Product Group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 25 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R22 |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
Temperature range [°C] [Max] | 80 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 175 °F |
Temperature range [°F] [Min] | -58 °F |
Type | SGI 6s |
UK RoHS compliance | Out of scope |
Yellow: min moist con@25 °C | R22: 300 ppm |
Yellow: min moist con@43 °C | R22: 500 ppm |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Green: max moist con@25 °C | R22: 150 ppm |
Green: max moist con@43 °C | R22: 250 ppm |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | I indicator |
Outlet connection type | Solder, ODM |
Outlet size [in] | 1/4 in |
Packing format | Multi pack |
Product accessories | No |
Product Group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 25 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R22 |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
Temperature range [°C] [Max] | 80 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 175 °F |
Temperature range [°F] [Min] | -58 °F |
Type | SGI 6s |
UK RoHS compliance | Out of scope |
Yellow: min moist con@25 °C | R22: 300 ppm |
Yellow: min moist con@43 °C | R22: 500 ppm |