SGI 10, Sight glass, Flare, 10.00 mm, Flare, 10.00 mm

014-0064

This product has been discontinued.
We have a replacement.

Inlet connection type: Flare, Inlet size [mm]: 10.00, Outlet connection type: Flare, Outlet size [mm]: 10.00

Product details

Gross weight 0.221 Kg
Net weight 0.22 Kg
Volume 0.18 Liter
EAN 5702422050223

 

Approval UL
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Brass
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Green: max moist con@25 °C R22: 150 ppm
Green: max moist con@43 °C R22: 250 ppm
In scope of WEEE and contain batteries No
Inlet connection type Flare
Inlet Internal/External Internal
Inlet size [in] 3/8 in
Inlet size [mm] 10 mm
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 500 psig
Moisture indicator I indicator
Outlet connection type Flare
Outlet Internal/External External
Outlet size [in] 3/8 in
Outlet size [mm] 10 mm
Packing format Multi pack
Product accessories Generic accessories
Product Group Sight glasses
Product Name Description Sight glass
Quantity per packing format 24 pc
Refrigerants R22
Serviceable No
Temperature range [°C] [Max] 80 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 175 °F
Temperature range [°F] [Min] -58 °F
Type SGI 10
UK RoHS compliance Out of scope
UL approval file name REF. LIQUID INDICATOR 76H4
UL approved refrigerants R22
Yellow: min moist con@25 °C R22: 300 ppm
Yellow: min moist con@43 °C R22: 500 ppm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality