Liquid level sensor, AKS 4100 U, Coaxial version
084H4524
Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 488, Supply voltage [V] DC: 14 - 30
Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 488, Supply voltage [V] DC: 14 - 30
Gross weight | 6.062 Kg |
Net weight | 0.007 Kg |
Volume | 66.768 Liter |
EAN | 5702428415033 |
Gross weight | 6.062 Kg |
Net weight | 0.007 Kg |
Volume | 66.768 Liter |
EAN | 5702428415033 |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 176 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE LLC CDC TYSK UKCA |
Connection size [in] | 3/4 |
Connection type | NPT |
Design | Coaxial version |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 19.2 in |
Insertion length [mm] | 488 mm |
Load resistance max. [Ohm] | 500 |
Max. Working Pressure [bar] | 100 bar |
Max. Working Pressure [psig] | 1450 psig |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Packing format | Single pack |
Parts included | HMI not included |
Power consumption [W] | 0.7 W |
Product accessories | Liq. level switch accessories |
Product description | Liquid level sensor |
Product Group | Sensors |
Product Name Description | Liquid level sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A |
Serviceable | Liq. level switch spare parts |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 14 V |
Temperature range [°C] [Max] | 100 °C |
Temperature range [°C] [Min] | -60 °C |
Temperature range [°F] [Max] | 212 °F |
Temperature range [°F] [Min] | -76 °F |
Type | AKS 4100 U |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 176 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE LLC CDC TYSK UKCA |
Connection size [in] | 3/4 |
Connection type | NPT |
Design | Coaxial version |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 19.2 in |
Insertion length [mm] | 488 mm |
Load resistance max. [Ohm] | 500 |
Max. Working Pressure [bar] | 100 bar |
Max. Working Pressure [psig] | 1450 psig |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Packing format | Single pack |
Parts included | HMI not included |
Power consumption [W] | 0.7 W |
Product accessories | Liq. level switch accessories |
Product description | Liquid level sensor |
Product Group | Sensors |
Product Name Description | Liquid level sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A |
Serviceable | Liq. level switch spare parts |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 14 V |
Temperature range [°C] [Max] | 100 °C |
Temperature range [°C] [Min] | -60 °C |
Temperature range [°F] [Max] | 212 °F |
Temperature range [°F] [Min] | -76 °F |
Type | AKS 4100 U |