Gas detecting sensor, GDHF-R5 SC 1000
148H5233
This product has been discontinued.
Gas detecting sensor version: SC
Gas detecting sensor version: SC
Gross weight | 0.175 Kg |
Net weight | 0.1 Kg |
Volume | 1.26 Liter |
EAN | 5702428867030 |
Gross weight | 0.175 Kg |
Net weight | 0.1 Kg |
Volume | 1.26 Liter |
EAN | 5702428867030 |
China RoHS compliance | Out of scope |
Enclosure rating IP | IP65 |
Enclosure rating Nema (~) | 4X |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | SC |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | Gas Detection Sensor |
Product Group | Sensors |
Product Name Description | Gas detecting sensor |
Quantity per packing format | 1 pc |
Refrigerants | R427A |
Refrigerants range [ppm] [Max] | 1000 ppm |
Refrigerants range [ppm] [Min] | 0 ppm |
Sensor type | Semiconductor |
Temperature range [°C] [Max] | 50 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 122 °F |
Temperature range [°F] [Min] | -40 °F |
Type | GDHF-R5 SC 1000 |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Enclosure rating IP | IP65 |
Enclosure rating Nema (~) | 4X |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | SC |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | Gas Detection Sensor |
Product Group | Sensors |
Product Name Description | Gas detecting sensor |
Quantity per packing format | 1 pc |
Refrigerants | R427A |
Refrigerants range [ppm] [Max] | 1000 ppm |
Refrigerants range [ppm] [Min] | 0 ppm |
Sensor type | Semiconductor |
Temperature range [°C] [Max] | 50 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 122 °F |
Temperature range [°F] [Min] | -40 °F |
Type | GDHF-R5 SC 1000 |
UK RoHS compliance | Out of scope |