Brazed plate heat exchanger, Number of plates: 24, BPHE B3-030

021H8117

Brazing material: Copper brazing, Max. Working Pressure [bar]: 45.0, Q1 conn. size range: G1, Q2 conn. size range: G1, Q3 conn. size range: 1/2 in, Q4 conn. size range: 5/8 in

Product details

Gross weight 3.96 Kg
Net weight 3.64 Kg
Volume 6.434 Liter
EAN 5702424257859

 

Application Universal
Approval EAC
UL
AS
CRN
KRAIA
PED
RoHS
UA
UKCA
Brazing material Copper brazing
China RoHS compliance Yes
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
EU RoHS compliance Yes
EU RoHS exemption clause No
Function note With distributor
In scope of WEEE and contain batteries No
Max working pressure [psi] 653 psi
Max. Working Pressure [bar] 45 bar
Model no. 030
Number of plates 24
Packing format Single pack
Plate material AISI 316L
Plate material no. AISI 316L
Plate pattern H
Product Group Heat exchangers
Product Name Description Brazed plate heat exchanger
Q1 conn. size range G1
Q1 conn. type G External thread connection
Q2 conn. size range G1
Q2 conn. type G External thread connection
Q3 conn. size range 1/2 in
Q3 conn. type Solder connection
Q4 conn. size range 5/8 in
Q4 conn. type Solder connection
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R134a
R22
R404A
R407A
R407C
R407F
R410A
R444B
R448A
R449A
R450A
R452A
R452B
R454B
R455A
R513A
R600a
R1233zd(E)
R290
R11
R113
R114
R12
R123
R1234yf
R1234ze
R124
R152a
R227ea
R245fa
R401A
R402A
R402B
R407B
R408A
R409A
R412A
R413A
R417A
R422D
R454C
R500
R502
R507A
R515B
R508B
Type BPHE B3-030
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality