Brazed plate heat exchanger, BPHE B3-012
Brazed plate heat exchanger, BPHE B3-012

021H7271

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Number of plates: 26

Product details

Gross weight 1.89 kg
Net weight 1.74 kg
EAN 5702424260415

 

Application Universal
Approval AS
EAC
KRAIA
PED
UA
UL
Brazing material Copper brazing
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Equipment Stud
Max working pressure [psi] 435 psi
Max. Working Pressure [bar] 30 bar
Model no. 012
Number of plates 26
Packing format Single pack
Plate material AISI 304
Plate pattern H
Product Group Heat exchangers
Product name Brazed plate heat exchanger
Q1 conn. size range L1/2C
Q1 conn. type G External thread connection
Q2 conn. size range L1/2C
Q2 conn. type G External thread connection
Q3 conn. size range H1/4D
Q3 conn. type Solder connection
Q4 conn. size range H1/4D
Q4 conn. type Solder connection
Quantity per packing format 1 pc
Refrigerants R134a
R22
R290A
R407C
R513A
R600a
R1234ze(E)
Type BPHE B3-012
Type designation B3-012-H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality