Spare part, KMP K
Spare part, KMP K

023U0057

Type: Spare part, Used for product: KMP K

Product details

Gross weight 0.01 kg
Net weight 0 kg
EAN 5702422097976

 

Packing format Multi pack
Product Group DCR Spare parts
Product name Filter drier, gasket
Quantity per packing format 20 pc
Refrigerant oil compatibility Oilfree applications
R1234ze(E)
R134a
R513A
R515A
Specification key GASKET FOR COVER
Type Spare part
Type designation Gasket for cover
Used for product KMP K
Used for product comments 123.5 × 115.0 × 1.6 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality