System Manager, AK-SM 820
System Manager, AK-SM 820

080Z4004

Controller type: System Manager, Application area: Convenience Store, Communication type: ETHER; LON RS485; MODBUS; RS485

Product details

Gross weight 2.48 kg
Net weight 1.84 kg
EAN 5702428867054

 

Application area Convenience Store
Approval C-TICK
CE
C UL US LISTED
CMIM
Communication type ETHER
LON RS485
MODBUS
RS485
Controller type System Manager
Digital outputs (DO) [pc] 2 pc
Display on front Yes
Enclosure rating IP IP20
Equipment
Frequency [Hz] 50/60 Hz
Function Data Collection, Monitor.unit
Further information w. Display & Keypad
Packing format Single pack
Product accessories Electron. control accessories
Product Group Supervisory solutions
Product Language Chinese
Czech
Danish
Dutch
English
French
German
Hungarian
Italian
Polish
Portuguese
Russian
Spanish
Product name System Manager
Quantity per packing format 1 pc
Serviceable No
Supply voltage [V] a.c. [Max] 240 V
Supply voltage [V] a.c. [Min] 100 V
Supply voltage [V] AC [Max] 240 V
Supply voltage [V] AC [Min] 100 V
Type AK-SM 820

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality