Electronic component, Electronic controller
101N2100
This product has been discontinued.
Electronic for voltage motor control
Electronic for voltage motor control
Gross weight | 0.136 Kg |
Net weight | 0.135 Kg |
Volume | 0.377 Liter |
EAN | 5702428802345 |
Gross weight | 0.136 Kg |
Net weight | 0.135 Kg |
Volume | 0.377 Liter |
EAN | 5702428802345 |
Brand technique | Reciprocating accessories |
Description | Electronic for voltage motor control |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Product Group | Reciprocating accessories |
Product Name Description | Electronic component |
REACH Candidate List substances 0.1 | No |
Type | Electronic controller |
Brand technique | Reciprocating accessories |
Description | Electronic for voltage motor control |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Product Group | Reciprocating accessories |
Product Name Description | Electronic component |
REACH Candidate List substances 0.1 | No |
Type | Electronic controller |