Electronic component, Electronic controller
101N0401
This product has been discontinued.
Starting device
Starting device
Gross weight | 0.24 Kg |
Net weight | 0.24 Kg |
Volume | 0.994 Liter |
EAN | 5702424681333 |
Gross weight | 0.24 Kg |
Net weight | 0.24 Kg |
Volume | 0.994 Liter |
EAN | 5702424681333 |
Brand technique | Reciprocating accessories |
Description | Starting device |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Product Group | Reciprocating accessories |
Product Name Description | Electronic component |
Type | Electronic controller |
Brand technique | Reciprocating accessories |
Description | Starting device |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Product Group | Reciprocating accessories |
Product Name Description | Electronic component |
Type | Electronic controller |