Electrical component, Relay
117-7031
This product has been discontinued.
Electronic equipment assembly
Electronic equipment assembly
Gross weight | 0.912 Kg |
Net weight | 0.746 Kg |
Volume | 1.366 Liter |
EAN | 5702424680060 |
Gross weight | 0.912 Kg |
Net weight | 0.746 Kg |
Volume | 1.366 Liter |
EAN | 5702424680060 |
Approval | VDE |
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Description | Electronic equipment assembly |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Product Group | Reciprocating accessories |
Product Name Description | Electrical component |
REACH Candidate List substances 0.1 | No |
Type | Relay |
UK RoHS compliance | Out of scope |
Voltage [V] [Max] | 240 V |
Voltage [V] [Min] | 220 V |
Approval | VDE |
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Description | Electronic equipment assembly |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Product Group | Reciprocating accessories |
Product Name Description | Electrical component |
REACH Candidate List substances 0.1 | No |
Type | Relay |
UK RoHS compliance | Out of scope |
Voltage [V] [Max] | 240 V |
Voltage [V] [Min] | 220 V |