Reciprocating compressor, SC12G

195B0457

This product is not available in this store. Please contact your local Customer Service Center.

Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 208-230/1/60

Product details

Gross weight 13.664 Kg
Net weight 13.664 Kg
Volume 17.7 Liter
EAN 5702424662318

 

Applications MBP
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 14.5
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V] 208-230/1/60
Configuration code Single
Cut in current HST [A] 19.5 A
Description SC12G
Discharge connection angle [°] 37 °
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 6.5 mm
Discharge connection height [mm] 100 mm
Discharge connection material Copper
Economizer No
Family SC
Free gas volume [cm3] 1410 cm³
Frequency [Hz] 60
Height from baseplate [mm] 203 mm
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 60Hz [V] 253 V
In scope of WEEE and contain batteries No
Length [mm] 255 mm
Liquid injection No
Low value of nominal voltage at 60Hz [V] 208 V
Low value of voltage range at 60Hz [V] 196 V
LRA HST 60Hz [A] 19.5 A
LRA HST [A] 19.5 A
Main winding resistance for single-phase compressors [Ohm] 4.4
Model number SC12G
Motor type CSIR
No. of phases (compressor) 1
Oil quantity [cm3] 550 cm³
Oil type POE
Packing format Single pack
Packing quantity 1
Process connection angle [°] 37 °
Process connection comments Rubber plug
Process connection diameter [mm] 6.5 mm
Process connection height [mm] 183 mm
Process connection material Copper
Product Group Hermetic compressors
Product Name Description Reciprocating compressor SC
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 1.3 kg
Refrigerants R134a
RLA 3.90 A
Rotational speed at 60Hz [rpm] 3600 rpm
Segment usage Refrigeration MT
Speed Platform Fixed-speed
Start capacitor capacitance 80 µF
Suction connection angle [°] 37 °
Suction connection diameter [mm] 10.2 mm
Suction connection height [mm] 183 mm
Suction connection material Copper
Swept volume [cm3] 12.87 cm³
Technology Reciprocating
Total height [mm] 209 mm
Type SC12
Voltage 60Hz [V] 208 V
Voltage 60Hz [V] [Max] 230 V
Width [mm] 151 mm
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 125 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality