Scroll compressor, VSH117AGANB
120G0002
This product has been discontinued.
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
Gross weight | 65.17 Kg |
Net weight | 64.922 Kg |
Volume | 0.23 Cubic.mtr |
EAN | 5702428803366 |
Gross weight | 65.17 Kg |
Net weight | 64.922 Kg |
Volume | 0.23 Cubic.mtr |
EAN | 5702428803366 |
Brand technique | Scroll compressor |
Capacity control | INVERTER |
Colour | Blue |
Compressor power supply [V] | 380-480/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VSH117-G |
Diameter [mm] | 243 mm |
Discharge connection height [mm] | 508 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8560026c |
Economizer | No |
Family | VSH |
Fitting standard | ODF |
Frequency [Hz] | 30 - 90 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.7 L |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 528 V |
High value of voltage range at 60Hz [V] | 528 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 55 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 13.6 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 342 V |
LRA | 225 A |
Max pressure (PS) - high side | 48.7 bar |
Max pressure (PS) - low side | 33.3 bar |
MMT | 47.1 A |
Model number | VSH117AGANB |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.6 L |
Oil equalization | 1-3/4'' Rotolock |
Oil level switch port | No |
Oil reference | 160SZ |
Oil type | POE |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product Group | Hermetic compressors |
Product Name Description | VSH |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 7.9 kg |
Refrigerants | R410A |
Relief valve | None |
RLA | 37.7 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | e1534687-9129-4796-8151-656dd16d6529 |
SCIP dossier product name | RD |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 277 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 3/8 in |
Suction connection size [in] | 1 3/8 in |
Swept volume [cm3] | 116.9 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 45 bar |
Test LP [bar] [Max] | 33.3 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 542 mm |
Type | VSH117 |
Viscosity [cP] | 32 cP |
Brand technique | Scroll compressor |
Capacity control | INVERTER |
Colour | Blue |
Compressor power supply [V] | 380-480/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VSH117-G |
Diameter [mm] | 243 mm |
Discharge connection height [mm] | 508 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8560026c |
Economizer | No |
Family | VSH |
Fitting standard | ODF |
Frequency [Hz] | 30 - 90 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.7 L |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 528 V |
High value of voltage range at 60Hz [V] | 528 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 55 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 13.6 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 342 V |
LRA | 225 A |
Max pressure (PS) - high side | 48.7 bar |
Max pressure (PS) - low side | 33.3 bar |
MMT | 47.1 A |
Model number | VSH117AGANB |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.6 L |
Oil equalization | 1-3/4'' Rotolock |
Oil level switch port | No |
Oil reference | 160SZ |
Oil type | POE |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product Group | Hermetic compressors |
Product Name Description | VSH |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 7.9 kg |
Refrigerants | R410A |
Relief valve | None |
RLA | 37.7 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | e1534687-9129-4796-8151-656dd16d6529 |
SCIP dossier product name | RD |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 277 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 3/8 in |
Suction connection size [in] | 1 3/8 in |
Swept volume [cm3] | 116.9 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 45 bar |
Test LP [bar] [Max] | 33.3 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 542 mm |
Type | VSH117 |
Viscosity [cP] | 32 cP |