Contactor, CI 73
Contactor, CI 73

037H306213

Main contacts: 3, AC-1 load Ith, open: 100.0, Coil voltage @ 50 Hz: 24, Coil voltage @ 60 Hz: 24

Product details

Gross weight 1.42 kg
Net weight 1.41 kg
EAN 5702423111183

 

AC-1 load Ith, open 100 A
AC-1 load Ithe, enclosure 100 A
AC-3 load Ie 72 A
AC-3 power @ 220-240 V 22 kW
AC-3 power @ 380-690 V 37 kW
Approval C UL US
CE
EAC
LLC CDC TYSK
Coil voltage @ 50 Hz 24 V
Coil voltage @ 60 Hz 24 V
Main contacts 3
Max. add-on aux. contacts 8
Packing format Multi pack
Product description Contactor
Product Group Contactors and motor starters
Product name Contactor
Quantity per packing format 7 pc
Type CI 73
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality