Contactor, CI 61
Contactor, CI 61

037H306113

Main contacts: 3, AC-1 load Ith, open: 100.0, Coil voltage @ 50 Hz: 24, Coil voltage @ 60 Hz: 24

Product details

Gross weight 1.46 kg
Net weight 1.45 kg
EAN 5702423110803

 

AC-1 load Ith, open 100 A
AC-1 load Ithe, enclosure 100 A
AC-3 load Ie 60 A
AC-3 power @ 220-240 V 18.5 kW
AC-3 power @ 380-690 V 30 kW
Approval C UL US
CE
EAC
LLC CDC TYSK
Coil voltage @ 50 Hz 24 V
Coil voltage @ 60 Hz 24 V
Main contacts 3
Max. add-on aux. contacts 8
Packing format Multi pack
Product description Contactor
Product Group Contactors and motor starters
Product name Contactor
Quantity per packing format 7 pc
Type CI 61
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality