
Contactor, CI 6
037H001523
Main contacts: 3, AC-1 load Ith, open: 20.0, Coil voltage @ 50 Hz: 110, Coil voltage @ 60 Hz: 110
Main contacts: 3, AC-1 load Ith, open: 20.0, Coil voltage @ 50 Hz: 110, Coil voltage @ 60 Hz: 110
Gross weight | 0.3 kg |
Net weight | 0.28 kg |
EAN | 5702423054732 |
Gross weight | 0.3 kg |
Net weight | 0.28 kg |
EAN | 5702423054732 |
AC-1 load Ith, open | 20 A |
AC-1 load Ithe, enclosure | 16 A |
AC-3 load Ie | 6 A |
AC-3 power @ 220-240 V | 1.5 kW |
AC-3 power @ 380-690 V | 2.2 kW |
Approval |
CE EAC LLC CDC TYSK UL CMIM UKCA |
Coil voltage @ 50 Hz | 110 V |
Coil voltage @ 60 Hz | 110 V |
Identical product | 037H401523 |
Main contacts | 3 |
Max. add-on aux. contacts | 4 |
Packing format | Multi pack |
Product description | Contactor |
Product Group | Contactors and motor starters |
Product name | Contactor |
Quantity per packing format | 30 pc |
Type | CI 6 |
UL approval file name | E63581 |
AC-1 load Ith, open | 20 A |
AC-1 load Ithe, enclosure | 16 A |
AC-3 load Ie | 6 A |
AC-3 power @ 220-240 V | 1.5 kW |
AC-3 power @ 380-690 V | 2.2 kW |
Approval |
CE EAC LLC CDC TYSK UL CMIM UKCA |
Coil voltage @ 50 Hz | 110 V |
Coil voltage @ 60 Hz | 110 V |
Identical product | 037H401523 |
Main contacts | 3 |
Max. add-on aux. contacts | 4 |
Packing format | Multi pack |
Product description | Contactor |
Product Group | Contactors and motor starters |
Product name | Contactor |
Quantity per packing format | 30 pc |
Type | CI 6 |
UL approval file name | E63581 |