Contactor, CI 50
Contactor, CI 50

037H008037

This product has been discontinued.

Main contacts: 3, AC-1 load Ith, open: 80.0, Coil voltage @ 50 Hz: 380 - 400, Coil voltage @ 60 Hz: 440

Product details

Gross weight 0.82 kg
Net weight 0.78 kg
EAN 5702423057498

 

AC-1 load Ith, open 80 A
AC-1 load Ithe, enclosure 80 A
AC-3 load Ie 52 A
AC-3 power @ 220-240 V 15 kW
AC-3 power @ 380-690 V 25 kW
Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage @ 50 Hz [Max] 400 V
Coil voltage @ 50 Hz [Min] 380 V
Coil voltage @ 60 Hz 440 V
Identical product 037H408037
Main contacts 3
Max. add-on aux. contacts 4
Packing format Multi pack
Product description Contactor
Product Group Contactors and motor starters
Product name Contactor
Quantity per packing format 18 pc
Type CI 50
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality