Contactor, CI 32
Contactor, CI 32

037H006113

This product has been discontinued.

Main contacts: 3, AC-1 load Ith, open: 63.0, Coil voltage @ 50 Hz: 24, Coil voltage @ 60 Hz: 24

Product details

Gross weight 0.83 kg
Net weight 0.8 kg
EAN 5702423017041

 

AC-1 load Ith, open 63 A
AC-1 load Ithe, enclosure 63 A
AC-3 load Ie 32 A
AC-3 power @ 220-240 V 8.5 kW
AC-3 power @ 380-690 V 15 kW
Approval CE
EAC
LLC CDC TYSK
UL
CMIM
Coil voltage @ 50 Hz 24 V
Coil voltage @ 60 Hz 24 V
Identical product 037H406113
Main contacts 3
Max. add-on aux. contacts 4
Packing format Multi pack
Product description Contactor
Product Group Contactors and motor starters
Product name Contactor
Quantity per packing format 18 pc
Type CI 32
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality