
Contactor, CI 25
037H005137
This product has been discontinued.
Main contacts: 3, AC-1 load Ith, open: 40.0, Coil voltage @ 50 Hz: 380 - 400, Coil voltage @ 60 Hz: 440
Main contacts: 3, AC-1 load Ith, open: 40.0, Coil voltage @ 50 Hz: 380 - 400, Coil voltage @ 60 Hz: 440
Gross weight | 0.34 kg |
Net weight | 0.33 kg |
EAN | 5702423023431 |
Gross weight | 0.34 kg |
Net weight | 0.33 kg |
EAN | 5702423023431 |
AC-1 load Ith, open | 40 A |
AC-1 load Ithe, enclosure | 25 A |
AC-3 load Ie | 25 A |
AC-3 power @ 220-240 V | 5.5 kW |
AC-3 power @ 380-690 V | 11 kW |
Approval |
CE EAC LLC CDC TYSK UL CMIM |
Coil voltage @ 50 Hz [Max] | 400 V |
Coil voltage @ 50 Hz [Min] | 380 V |
Coil voltage @ 60 Hz | 440 V |
Identical product | 037H005137 |
Main contacts | 3 |
Max. add-on aux. contacts | 4 |
Packing format | Multi pack |
Product description | Contactor |
Product Group | Contactors and motor starters |
Product name | Contactor |
Quantity per packing format | 25 pc |
Type | CI 25 |
UL approval file name | E63581 |
AC-1 load Ith, open | 40 A |
AC-1 load Ithe, enclosure | 25 A |
AC-3 load Ie | 25 A |
AC-3 power @ 220-240 V | 5.5 kW |
AC-3 power @ 380-690 V | 11 kW |
Approval |
CE EAC LLC CDC TYSK UL CMIM |
Coil voltage @ 50 Hz [Max] | 400 V |
Coil voltage @ 50 Hz [Min] | 380 V |
Coil voltage @ 60 Hz | 440 V |
Identical product | 037H005137 |
Main contacts | 3 |
Max. add-on aux. contacts | 4 |
Packing format | Multi pack |
Product description | Contactor |
Product Group | Contactors and motor starters |
Product name | Contactor |
Quantity per packing format | 25 pc |
Type | CI 25 |
UL approval file name | E63581 |