Contactor, CI 15
Contactor, CI 15

037H005037

This product has been discontinued.

Main contacts: 4, AC-1 load Ith, open: 25.0, Coil voltage @ 50 Hz: 380 - 400, Coil voltage @ 60 Hz: 440

Product details

Gross weight 0.3 kg
Net weight 0.29 kg
EAN 5702423054633

 

AC-1 load Ith, open 25 A
AC-1 load Ithe, enclosure 20 A
AC-3 load Ie 16 A
AC-3 power @ 220-240 V 4 kW
AC-3 power @ 380-690 V 7.5 kW
Approval CE
EAC
LLC CDC TYSK
UL
CMIM
Coil voltage @ 50 Hz [Max] 400 V
Coil voltage @ 50 Hz [Min] 380 V
Coil voltage @ 60 Hz 440 V
Identical product 037H405037
Main contacts 4
Max. add-on aux. contacts 4
Packing format Multi pack
Product description Contactor
Product Group Contactors and motor starters
Product name Contactor
Quantity per packing format 30 pc
Type CI 15
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality