EV310A covers a wide range of small competitive, direct-operated 3/2-way solenoid valves for use within industrial applications, for example as pilot valve.
Shows 12 product(s)
Solenoid valve, EV310A, Function: NC, G, 1/8, 0.04 m³/h, FKM
Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV310A, Function: NC, G, 1/8, 0.07 m³/h, FKM
Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV310A, Function: NC, G, 1/8, 0.08 m³/h, FKM
Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV310A, Function: NC, G, 1/4, 0.04 m³/h, FKM
Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV310A, Function: NC, G, 1/4, 0.07 m³/h, FKM
Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV310A, Function: NC, G, 1/4, 0.08 m³/h, FKM
Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV310A, Function: NC, G, 1/8, 0.04 m³/h, FKM
Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV310A, Function: NO, G, 1/8, 0.04 m³/h, FKM
Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV310A, Function: NO, G, 1/8, 0.07 m³/h, FKM
Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV310A, Function: NC, G, 1/8, 0.07 m³/h, FKM
Body material: Brass, Operation: Direct-operated, Number of ways: 3/2